| CAD Model: | View CAD Model |
| Pkg. Type: | BGA |
| Pkg. Code: | |
| Lead Count (#): | 1384 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0070 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 1384 |
| 3D GPU | GX6650, D/AVE-HD |
| Accelerator | IMR |
| Application Core | 4x Cortex A57, 4x Cortex A53 |
| Audio Codec | Yes |
| Auto I/F | 2x CAN 2.0B, 2x CAN FD |
| Computer Vision / Frequency | No |
| DDR Interface | 4x 32-bit LPDDR4-3200 |
| Deep Learning (TOPS) | No |
| Ethernet | 1x Gbit Standart Port |
| Flash Interface | Parallel Serial Flash Raw NAND, 2x eMMC 4x SDIO |
| High Speed | 2x PCIe SATA |
| Highest ASIL Level | QM, Up to ASIL B |
| Key Features | 11x UART, 4x SPI, 7x I2C, USB, MOST, Security, JTAG |
| Parametric Applications | Cockpit/IVI |
| Pkg. Type | BGA |
| Real Time Core Freq / KDMIPS | Cortex R7 |
| Temp. Range (°C) | -40 to +85°C |
| Video Codec | Video HW codec |
| Video Input | 2x Digital 3x MIPI-CSI2 |
| Video Output | Digital Out LVDS, 2x HDMI |
The R-Car H3e(-2G) is an automotive SOC for high-end computing, able to process large volumes of information from vehicle sensors accurately in real-time. Its applications are broad, including for example In-Vehicle Infotainment systems and integrated cockpit. It is compliant with the ISO 26262 (ASIL-B) functionality safety standard for automotive and has enhanced security functions. The 2GHz speed grade (H3e-2G) adds processing power while keeping HW & SW compatibility.