Skip to main content

Features

  • Low ON resistance: rDS(ON) = 5 ohm
  • Fast transition time: tTRAN = 6ns
  • Wide bandwidth: 1.3GHz (-3dB point)
  • Crosstalk: -90dB at 50KHz, -40dB at 5MHz, -30dB at 30MHz
  • Off-isolation: -70dB at 50KHz, -40dB at 5MHz, -30dB at 30MHz
  • Single 5V supply
  • Can be used as multiplexer or demultiplexer
  • TTL-compatible control inputs
  • Ultra-low quiescent current: 3 uA
  • Switch turn on time of 6.5ns
  • Available in 24 pin QSOP package

Description

The QS4A201 is a high-performance CMOS two-by-two analog cross point switch. This device provides two sets of five high-speed CMOS switches providing "cross point" connection between inputs and outputs. The QS4A201 with 1.3GHz bandwidth makes it ideal for high-performance video signal switching, audio signal switching, and telecomm routing applications. High performance and low power dissipation makes this device ideal for battery operated and remote instrumentation applications. The QS4A201 operates at -40C to +85C.

Applied Filters: