Skip to main content
Renesas Electronics Corporation
QuickSwitch Products 3.3V 8-Bit Bus Switch for Hot Swap Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN, UNITED STATES
Bus Width (bits)8
Channel Capacitance (pF)8
Channels (#)8
ConfigurationSPST
Core Voltage (V)3.3V
Function245 Switch
Iccq (µA)2000
Length (mm)6.5
MOQ888
On Resistance (Ω)5
Package Area (mm²)28.6
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Pkg. TypeTSSOP
Price (USD)$0.55815
Qty. per Carrier (#)74
Qty. per Reel (#)0
RDS (ON) (Ohms)4
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Vcc (V)3.3
Width (mm)4.4

Description

The QS3VH245 HotSwitch 8-bit bus switch is a high bandwidth bus switch with very low ON-resistance, resulting in under 250ps propagation delay through the switch. The switches can be turned ON under the control of the LVTTL-compatible Output Enable signal for bidirectional data flow with no added delay or ground bounce. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH245 ideal for high-performance communications applications. The QS3VH245 operates from -40 °C to +85 °C.