| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG20 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 6.5 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 20 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN, UNITED STATES |
| Bus Width (bits) | 8 |
| Channel Capacitance (pF) | 8 |
| Channels (#) | 8 |
| Configuration | SPST |
| Core Voltage (V) | 3.3V |
| Function | 244 Switch |
| Iccq (µA) | 2000 |
| Length (mm) | 6.5 |
| MOQ | 518 |
| On Resistance (Ω) | 5 |
| Package Area (mm²) | 28.6 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.0 |
| Pkg. Type | TSSOP |
| Price (USD) | $1.1088 |
| Qty. per Carrier (#) | 74 |
| Qty. per Reel (#) | 0 |
| RDS (ON) (Ohms) | 4 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Speed Grade | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1 |
| Vcc (V) | 3.3 |
| Width (mm) | 4.4 |
The QS3VH244 HotSwitch is a high bandwidth, 8-bit bus switch with very low ON-resistance, resulting in under 250ps propagation delay through the switch. The switches can be turned ON under the control of the LVTTL-compatible xG signal for bidirectional data flow with no added delay or ground bounce. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH244 ideal for high-performance communications applications. The QS3VH244 operates from -40 °C to +85 °C.