Skip to main content
Renesas Electronics Corporation
QuickSwitch Products 3.3V 32-Bit Bus Switch for Hot Swap Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DMG80
Lead Count (#):80
Pkg. Dimensions (mm):20.5 x 3.81 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)80
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)32
Core Voltage (V)3.3
Function245 Switch
Length (mm)20.5
MOQ264
Moisture Sensitivity Level (MSL)3
On Resistance (Ω)5
Package Area (mm²)78.1
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)20.5 x 3.81 x 1.6
Pkg. TypeQVSOP
Price (USD)$4.34402
Qty. per Carrier (#)24
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.81

Description

The QS34XVH245 HotSwitch is a high bandwidth 32-bit bus switch with very low ON-resistance, resulting in under 250ps propagation delay through the switch. The switches can be turned ON under the control of individual LVTTL-compatible Output Enable (OEx) signals for bidirectional data flow with no added delay or ground bounce. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS34XVH245 ideal for high-performance communications applications. The QS34XVH245 operates from -40 °C to +85 °C.