Skip to main content
Renesas Electronics Corporation
QuickSwitch Products 3.3V 32-Bit Bus Switch for Hot Swap Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DMG80
Lead Count (#):80
Pkg. Dimensions (mm):20.5 x 3.81 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)80
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)32
Core Voltage (V)3.3
Function245 Switch w/Series Resister
Length (mm)20.5
MOQ2000
Moisture Sensitivity Level (MSL)3
On Resistance (Ω)28
Package Area (mm²)78.1
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)20.5 x 3.81 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.81

Description

The QS34XVH2245 high-bandwidth, 32-bit bus switch with 25Ω resistance and 1.35ns propagation delay is ideal for line matching and low noise environments. The switches can be turned ON under the control of individual LVTTL-compatible Output Enable (OEx) signals for bidirectional data flow with no added delay or ground bounce. The combination of small propagation delay, high OFF impedance, and overvoltage tolerance makes the QS34XVH2245 ideal for high-performance communications applications. The QS34XVH2245 operates from -40 °C to +85 °C.