| CAD Model: | View CAD Model |
| Pkg. Type: | QVSOP |
| Pkg. Code: | DMG80 |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 20.5 x 3.81 x 1.6 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 80 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Bus Width (bits) | 32 |
| Core Voltage (V) | 5 |
| Function | 245 Switch |
| Length (mm) | 20.5 |
| MOQ | 2000 |
| Moisture Sensitivity Level (MSL) | 1 |
| On Resistance (Ω) | 5 |
| Package Area (mm²) | 78.1 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 20.5 x 3.81 x 1.6 |
| Pkg. Type | QVSOP |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2000 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Speed Grade | Standard |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.6 |
| Width (mm) | 3.81 |
The QS34X245 provides a set of 32 high-speed CMOS-compatible bus switches in a flow-through pinout. The low ON-resistance of the QS34X245 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. This device is ideally suited for 32/64-bit applications where board space is at a premium. The QS34X245 operates at -40 °C to +85 °C.