Skip to main content
Renesas Electronics Corporation
High-Speed CMOS 10-Bit Bus Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG24
Lead Count (#):24
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Bus Width (bits)10
Channels (#)10
ConfigurationSPST
Core Voltage (V)5
Drain Capacitance (pF)5
FunctionBus Switch
Iccq (µA)1500
Length (mm)8.7
MOQ1265
On Resistance (Ω)5
Package Area (mm²)33.1
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Pkg. TypeQSOP
Price (USD)$0.49238
Qty. per Carrier (#)55
Qty. per Reel (#)0
RDS (ON) (Ohms)5
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Source Cap (pf)5
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Vcc (V)5
Width (mm)3.8

Description

The QS3384 provides a set of 10 high-speed CMOS, TTL-compatible bus switches. The low ON-resistance of QS3384 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce. Two banks of five switches are controlled by independent Bus Enable (BE) signals. The QS3384 operates at -40 °C to +85 °C.