Skip to main content
Renesas Electronics Corporation
3.3V 16-Bit Bus Switch for Hot Swap Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DMG40
Lead Count (#):40
Pkg. Dimensions (mm):9.9 x 3.81 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)40
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)3.3
FunctionBus Switch
Length (mm)9.9
MOQ490
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)5
Package Area (mm²)37.7
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)9.9 x 3.81 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)49
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.81

Description

The QS32XVH245 HotSwitch is a high bandwidth, 16-bit bus switch with very low ON-resistance, resulting in under 250ps propagation delay through the switch. The switches can be turned ON under the control of the LVTTL-compatible Output Enable (OEx) signal for bidirectional data flow with no added delay or ground bounce. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS32XVH245 ideal for high-performance communications applications. The QS32XVH245 operates from -40 °C to +85 °C.