Skip to main content
Renesas Electronics Corporation
3.3V 16-Bit Bus Switch for Hot Swap Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DMG40
Lead Count (#):40
Pkg. Dimensions (mm):9.9 x 3.81 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)40
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)16
Core Voltage (V)3.3
FunctionBus Switch
Length (mm)9.9
MOQ2000
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)28
Package Area (mm²)37.7
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)9.9 x 3.81 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.81

Description

The QS32XVH2245 HotSwitch is a high bandwidth, 16-bit bus switch that is ideal for line matching and low noise environments. The switches can be turned ON under the control of the LVTTL-compatible Output Enable (OEx) signal for bidirectional data flow with no added delay or ground bounce. The combination of small propagation delay, high OFF impedance, and overvoltage tolerance makes the QS32XVH2245 ideal for hot-swapping applications. The QS32XVH2245 operates from -40 °C to +85 °C.