Skip to main content
Renesas Electronics Corporation
QuickSwitch Products High-Speed CMOS 20-Bit Bus switch with Flow-Through Pinout

Package Information

CAD Model:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DJG48
Lead Count (#):48
Pkg. Dimensions (mm):9.9 x 3.8 x 1.6
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)20
Core Voltage (V)5
FunctionBus Switch (Flow-through)
Length (mm)9.9
MOQ343
Moisture Sensitivity Level (MSL)3
On Resistance (Ω)5
Package Area (mm²)37.6
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)9.9 x 3.8 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)49
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.8

Description

The QS32X861 provides two sets of ten high-speed CMOS TTL-compatible bus switches. The low ON resistance of the QS32X861 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS32X861 bus switch is ideal for switching digital buses, as well as for hotplug buffering and 5V to 3V conversion. The QS32X861 operates at -40C to +85C.