| CAD Model: | View CAD Model |
| Pkg. Type: | QVSOP |
| Pkg. Code: | DJG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 9.9 x 3.8 x 1.6 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 48 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Bus Width (bits) | 20 |
| Core Voltage (V) | 5 |
| Function | Bus Switch |
| Length (mm) | 9.9 |
| MOQ | 490 |
| Moisture Sensitivity Level (MSL) | 3 |
| On Resistance (Ω) | 5 |
| Package Area (mm²) | 37.6 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 9.9 x 3.8 x 1.6 |
| Pkg. Type | QVSOP |
| Price (USD) | $1.67912 |
| Qty. per Carrier (#) | 49 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Speed Grade | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.6 |
| Width (mm) | 3.8 |
The QS32X384 provides a set of twenty high-speed CMOS TTL-compatible bus switches. The low ON resistance of the QS32X384 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. Four Bus Enable signals are provided, one for each of five bits of the 20-bit bus. The QS32X384 is ideal for switching wide digital buses, as well as hotplug buffering, and 5V to 3V conversion. The QS32X384 operates at -40C to +85C.