Skip to main content
High-Speed CMOS Quadruple Bus Switch with IndiviDual Active High Enables

Package Information

CAD Model: View CAD Model
Pkg. Type: QSOP
Pkg. Code: PCG16
Lead Count (#): 16
Pkg. Dimensions (mm): 4.9 x 3.8 x 1.47
Pitch (mm): 0.64

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 16
Pb (Lead) Free Yes
Carrier Type Reel
Bus Width (bits) 4
Core Voltage (V) 5
Function Bus Switch
Length (mm) 4.9
MOQ 3000
Moisture Sensitivity Level (MSL) 1
On Resistance (Ω) 5
Package Area (mm²) 18.6
Pb Free Category e3 Sn
Pitch (mm) 0.64
Pkg. Dimensions (mm) 4.9 x 3.8 x 1.47
Pkg. Type QSOP
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 3000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Speed Grade Standard
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.47
Width (mm) 3.8

Description

The QS3126 provides a set of four high-speed CMOS switches connecting inputs to outputs. The low ON resistance of the QS3126 allows inputs to be connected to outputs without propagation delay and without generating additional ground bounce noise. The QS3126 is ideal for signal and control switching since the device adds no noise, ground bounce, propagation delay, or significant power consumption to the system. The QS3126 operates at -40C to +85C