Skip to main content
High-performance, High-power Multi-protocol NFC Forum Reader

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:QW0056AA
Lead Count (#):56
Pkg. Dimensions (mm):7.0 x 0.75 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ApplicationIoT and PoS
Comm. InterfaceSPI, I2C, UART
Country of AssemblyCHINA
Country of Wafer FabricationTAIWAN
Device FunctionsNFC Reader for POS
Length (mm)7
Longevity2038 Jul
MOQ3000
Output Power Max (W)2
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)7.0 x 0.75 x 0.75
Price (USD)$2.53416
ProtocolISO/IEC 14443 A/B, ISO/IEC 18092, FeliCa™, ISO/IEC 15693
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Software SupportOS, NON-OS
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.75
Width (mm)0.75
Wireless StandardEMVCo PCD L1, NFC Forum Reader/Writer

Description

The PTX100R NFC reader serves IoT and Point-of-Sale (PoS) applications, implementing a unique sine wave hardware transceiver architecture and offering a winning combination of superior transmit power and sensitivity, accurate wave shaping, and a reduced bill-of-materials compared to conventional square-wave NFC controllers – products which have changed little over the past decade.

The PTX100R marks a breakthrough in NFC system performance, power and integration simplicity.

This NFC reader IC is fully compliant with the specifications of the latest EMVCo 3.0/3.1 standard for contactless payments. It is supplied with an application-ready EMVCo 3.0/3.1 L1 interface and includes a set of facilities that makes the integration of a third-party EMV L2 stack fast and easy. It also provides rich debugging capabilities allowing for rapid prototyping.

Benefit from our patented Direct Antenna Connection (DiRAC™) technology which enables the NFC to drive output power of up to 2W directly to the antenna while achieving a sensitivity of -80dB.