| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| RoHS (PS9924-Y-V-F3-AX) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Absolute max. rated Power Supply Voltage (V) | 7 |
| Breakdown Voltage (BV) (kV rms) | 7.5 |
| CMTI min. (kV/µs) | 15 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 15 |
| Data Speed (bps) | 10 Mbps |
| ICCH max. (mA) | 7 |
| ICCL max. (mA) | 10 |
| IFHL (Max) (mA) | 5 |
| Io (mA) | 25 |
| Isolation Voltage (Vrms) | 7500 |
| Lead Compliant | Yes |
| Longevity | 2031 Dec |
| MOQ | 1000 |
| Output Type | Open Collector |
| Price (USD) | $4.66004 |
| RL at tpHL, tpLH (kohm) | 0.35 |
| SW PWD max. (ns) | 35 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | Industrial inverter,Solar inverter |
| VCC (V) | 7 |
| VOL max. (V) | 0.6 |
| field__pwd_max_ns | 35 |
| tPHL (Max) (μs) | 0.075 |
| tPHL/tPLH max. (ns) | 75/75 |
| tPLH (Max) (μs) | 0.075 |
The PS9924 is an optical coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.