Skip to main content
Renesas Electronics Corporation
2.5 A OUTPUT CURRENT, HIGH CMR, IGBT GATE DRIVE, 8-PIN LSDIP PHOTOCOUPLER FOR CREEPAGE DISTANCE OF 15 mm

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)7.5
CMTI min. (kV/µs)25
Channels (#)1
Creepage Distance (mm)15
DC IFLH max. (mA)6
IFLH (Max) (mA)6
IOL/IOH (Peak) (A)2.5
Isolation Voltage (Vrms)7500
Lead CompliantYes
Longevity2030 Dec
MOQ10
Peak Output Current IPK (A)2.5
Price (USD)$12.358
RemarksVDE
SW PDD max. (ns)100
SW PWD max. (ns)75
SW tPLH, tPHL max. (ns)150
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Supply Voltage (V)15 - 30
Tape & ReelNo
Target applicationsIGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter
VCC-VEE (Max) (V)35
tPHL (Max) (μs)0.15
tPLH (Max) (μs)0.15

Description

The PS9905 is optically coupled isolator containing an AlGaAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip.