Skip to main content
Renesas Electronics Corporation
High CMR, 15 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) 3.3 V High-speed Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
ICCL max. (mA)20
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)7
Breakdown Voltage (BV) (kV rms)2.5
CMTI min. (kV/µs)15
Channels (#)2
Creepage Distance (mm)4
Data Speed (bps)15 Mbps
ICCH max. (mA)14
IFHL (Max) (mA)5
Io (mA)25
Isolation Voltage (Vrms)2500
Lead CompliantYes
Longevity2031 Dec
MOQ1500
Output TypeOpen Collector
Price (USD)$2.71564
RL at tpHL, tpLH (kohm)0.35
SW PWD max. (ns)35
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsMeasuring instrument, Controller, PDP, FA network
VCC (V)7
VOL max. (V)0.6
field__pwd_max_ns35
tPHL (Max) (μs)0.075
tPHL/tPLH max. (ns)75/75
tPLH (Max) (μs)0.075

Description

The PS9821-1 and PS9821-2 are active-low type high-speed photocouplers that use a GaAlAs light-emitting diode on the input side and a photodetector IC that includes a photodiode and a signal processor on the same chip on the output side. The PS9821-1, -2 are designed specifically for high common mode transient immunity (CMR) and low pulse width distortion, PS9821-2 is suitable for high density applications.