Skip to main content
Renesas Electronics Corporation
2.5 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)50
Channels (#)1
Creepage Distance (mm)8
DC IFLH max. (mA)4
IFLH (Max) (mA)4
IOL/IOH (Peak) (A)2.5
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ50
Peak Output Current IPK (A)2.5
Price (USD)$2.04138
SW PDD max. (ns)90
SW PWD max. (ns)75
SW tPLH, tPHL max. (ns)175
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Supply Voltage (V)15 - 30
Tape & ReelNo
Target applicationsIGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating)
VCC-VEE (Max) (V)35
tPHL (Max) (μs)0.175
tPLH (Max) (μs)0.175

Description

The PS9531, PS9531L1, PS9531L2 and PS9531L3 are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip. The PS9531 Series is designed specifically for high common mode transient immunity (CMR), high output current and high switching speed. The PS9531 Series is suitable for driving IGBTs and MOS FETs. The PS9531 Series is in a plastic DIP (Dual In-line Package). The PS9531L1 is lead bending type for long creepage distance. The PS9531L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9531L3 is lead bending type (Gull-wing) for surface mounting.