| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| RoHS (PS9513L1-V-AX) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Absolute max. rated Power Supply Voltage (V) | 4.5 |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CMTI min. (kV/µs) | 15 |
| CTR Range (%) | 44 - 44 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8 |
| DC IFLH max. (mA) | 5 |
| IFHL (Max) (mA) | 5 |
| Io (mA) | 15 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | Yes |
| Logic | Active Low |
| Longevity | 2031 Dec |
| MOQ | 50 |
| Output Type | Open Collector |
| Price (USD) | $2.21333 |
| Remarks | Vcc indicates Shiga product data |
| SW PDD max. (ns) | 650 |
| SW PWD max. (ns) | 650 |
| Safety Standard BSI (BS EN IEC 62368-1) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices |
| VCC (V) | 25 |
| field__pwd_max_ns | 650 |
| tPHL (Max) (μs) | 0.5 |
| tPHL/tPLH max. (ns) | 500/750 |
| tPLH (Max) (μs) | 0.75 |
The PS9513, PS9513L1, PS9513L2 and PS9513L3 are optically coupled isolators containing an AlGaAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9513 is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9513L1 is lead bending type for long creepage distance. The PS9513L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9513L3 is lead bending type (Gull-wing) for surface mounting.