Skip to main content

Features

  • Long creepage distance (8 mm MIN.: PS9331L2)
  • Half size of 8-pin DIP
  • Peak output current (2.5 A MAX., 2.0 A MIN.)
  • High-Speed switching (tPLH, tPHL = 175 ns MAX.)
  • High common mode transient immunity (CMH, CML = ±50 kV/μs MIN.)
  • Operating Ambient Temperature (125 °C)
  • Embossed tape product : PS9331L-E3, PS9331L2-E3: 2 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO approved (EN 60065, EN 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option)

Description

The PS9331L and PS9331L2 are optical coupled isolators containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and power MOSFETs on the output side on one chip. The PS9331L and PS9331L2 are in 6-pin plastic SDIP (Shrink Dual In-line Package). The PS9331L2 has 8 mm creepage distance. The mount area of 6-pin plastic SDIP is half size of 8-pin DIP. The PS9331L and PS9331L2 are designed specifically for high common mode transient immunity (CMR) and high switching speed. It is suitable for driving IGBTs and MOS FETs. The PS9331L is lead bending type (Gull-wing) for surface mounting. The PS9331L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Parameters

Attributes Value
Channels (#) 1
Peak Output Current IPK (A) 2.5
Supply Voltage (V) 15 - 30
Isolation Voltage (Vrms) 5000
DC IFLH max. (mA) 4
SW tPLH, tPHL max. (ns) 175
SW PWD max. (ns) 75
SW PDD max. (ns) 90
CMTI min. (kV/µs) 50
UVLO No
CLAMP No
Desat No
Creepage Distance (mm) 7
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Applied Filters: