Skip to main content
Renesas Electronics Corporation
1 Mbps Totem Pole Output Type High CMR, IPM DRIVER 6-PIN SDIP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)4.5
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)15
Channels (#)1
Creepage Distance (mm)8
DC IFLH max. (mA)5
IFHL (Max) (mA)5
Io (mA)25
Isolation Voltage (Vrms)5000
Lead CompliantYes
LogicActive High
MOQ20
Output TypeTotem Pole
Price (USD)$5.761
SW PWD max. (ns)350
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsIPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices
VCC (V)25
field__pwd_max_ns350
tPHL (Max) (μs)0.5
tPHL/tPLH max. (ns)550/500
tPLH (Max) (μs)0.55

Description

The PS9303L and PS9303L2 are optical coupled high-speed, totem pole output (active high output type) isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9303L and PS9303L2 are specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9303L is lead bending type (Gull-wing) for surface mounting. The PS9303L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.