Skip to main content
Renesas Electronics Corporation
High Noise Reduction, 15 Mbps CMOS Output Type, 5-PIN SOP (SO-5) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)5.5
Breakdown Voltage (BV) (kV rms)3.75
CMTI min. (kV/µs)15
Channels (#)1
Creepage Distance (mm)4.2
Data Speed (bps)15 Mbps
Detector IOH@Vcc30V max. (µA)0.1
IDDH max. (mA)5
IDDL max. (mA)5
IFHL (Max) (mA)5
Io (mA)2
Isolation Voltage (Vrms)3750
Lead CompliantYes
Longevity2030 Dec
MOQ20
Output TypeCMOS
Price (USD)$4.6335
SW PWD max. (ns)30
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsMeasuring instrument, Controller, PDP, FA network
VDD (V)5.5
VOL max. (V)0.1
field__pwd_max_ns30
field__tphl_lh_max_ms60/60
tPHL (Max) (μs)0.06
tPHL/tPLH max. (ns)60/60
tPLH (Max) (μs)0.06

Description

The PS9151 is an optically coupled isolator containing an AlGaAs LED on the input side and a CMOS output IC on the output side. This photocoupler is high common mode transient immunity (CMR), a high-speed CMOS output type device designed for high-speed logic interface circuits.