| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Absolute max. rated Power Supply Voltage (V) | 5.5 |
| Breakdown Voltage (BV) (kV rms) | 3.75 |
| CMTI min. (kV/µs) | 15 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 4.2 |
| Data Speed (bps) | 15 Mbps |
| Detector IOH@Vcc30V max. (µA) | 0.1 |
| IDDH max. (mA) | 5 |
| IDDL max. (mA) | 5 |
| IFHL (Max) (mA) | 5 |
| Io (mA) | 2 |
| Isolation Voltage (Vrms) | 3750 |
| Lead Compliant | Yes |
| Longevity | 2031 Dec |
| MOQ | 2500 |
| Output Type | CMOS |
| Price (USD) | $2.0555 |
| SW PWD max. (ns) | 30 |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | Measuring instrument, Controller, PDP, FA network |
| VDD (V) | 5.5 |
| VOL max. (V) | 0.1 |
| field__pwd_max_ns | 30 |
| field__tphl_lh_max_ms | 60/60 |
| tPHL (Max) (μs) | 0.06 |
| tPHL/tPLH max. (ns) | 60/60 |
| tPLH (Max) (μs) | 0.06 |
The PS9151 is an optically coupled isolator containing an AlGaAs LED on the input side and a CMOS output IC on the output side. This photocoupler is high common mode transient immunity (CMR), a high-speed CMOS output type device designed for high-speed logic interface circuits.