| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Pb (Lead) Free | Yes |
| Longevity | 2031 Dec |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 3.75 |
| IFHL (Max) (mA) | 5 |
| Io (mA) | 25 |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Pb (Lead) Free | Yes |
| Price (USD) | $1.56249 |
| RL at tpHL, tpLH (kohm) | 0.35 |
| Tape & Reel | No |
| Target applications | Measuring instrument, Controller, PDP, FA network |
| VCC (V) | 7 |
| tPHL (Max) (μs) | 0.075 |
| tPLH (Max) (μs) | 0.075 |
The PS9121 is an optically coupled high-speed, active low type isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9121 is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion. The PS9121 is suitable for high density application.