Skip to main content
High CMR 10 Mbps, Open Collector Output Type 5-PIN SOP (SO-5) High-speed Photocoupler

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.49.8000
RoHS (PS9117A-V-F3-AX) EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
Absolute max. rated Power Supply Voltage (V) 7
Breakdown Voltage (BV) (kV rms) 3.75
CMTI min. (kV/µs) 15
Channels (#) 1
Creepage Distance (mm) 4.2
Data Speed (bps) 10 Mbps
ICCH max. (mA) 7
ICCL max. (mA) 10
IFHL (Max) (mA) 5
Io (mA) 25
Isolation Voltage (Vrms) 3750
Lead Compliant Yes
Longevity 2031 Dec
MOQ 2500
Output Type Open Collector
Price (USD) $1.19037
RL at tpHL, tpLH (kohm) 0.35
SW PWD max. (ns) 35
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Tape & Reel No
Target applications Measuring instrument, Controller, PDP, FA network
VCC (V) 7
VOL max. (V) 0.6
field__pwd_max_ns 35
tPHL (Max) (μs) 0.075
tPHL/tPLH max. (ns) 75/75
tPLH (Max) (μs) 0.075

Description

The PS9117A is an optically coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9117A is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion. The PS9117A is suitable for high density application.