Skip to main content
Renesas Electronics Corporation
1 Mbps HIGH CMR ANALOG OUTPUT TYPE, 8-PIN LSDIP PHOTOCOUPLER FOR CREEPAGE DISTANCE OF 15 mm

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)35
Breakdown Voltage (BV) (kV rms)7.5
CMTI min. (kV/µs)15
CTR35
CTR @IF 16mA Vcc 4.5V Vo 0.4V (%)15 - 35
CTR Range (%)15 - 15
Channels (#)1
Creepage Distance (mm)15
Data Speed (bps)1 Mbps
Detector IOH@Vcc30V max. (µA)100
ICCH max. (µA)2
ICCL typ. (µA)50
IF at CTR (mA)16
Io (mA)8
Isolation Voltage (Vrms)7500
Lead CompliantYes
MOQ10
Output TypeAnalog
Price (USD)$6.8489
RL at tpHL, tpLH (kohm)2.2
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsMeasuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices
VOL max. (V)0.4
tPHL (Max) (μs)0.8
tPHL/tPLH max. (ns)0.8/1.2
tPLH (Max) (μs)1.2

Description

The PS8902 is an optically coupled isolator containing an AlGaAs LED on the light emitting diode (input side) and a PIN photodiode and a high-speed amplifier transistor on the output side on one chip.