| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| RoHS (PS8501L1-V-AX) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Absolute max. rated Power Supply Voltage (V) | 35 |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CTR @IF 16mA Vcc 4.5V Vo 0.4V (%) | 15 - 15 |
| CTR Range (%) | 15 - 15 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8 |
| Data Speed (bps) | 1 Mbps |
| Detector IOH@Vcc35V max. (µA) | 100 |
| ICCH max. (µA) | 1 |
| ICCL typ. (µA) | 150 |
| IF at CTR (mA) | 16 |
| Io (mA) | 8 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | Yes |
| Longevity | 2031 Dec |
| MOQ | 50 |
| Output Type | Analog |
| Price (USD) | $2.4282 |
| RL at tpHL, tpLH (kohm) | 1.9 |
| Safety Standard BSI (BS EN IEC 62368-1) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices |
| VCC (V) | 35 |
| VOL max. (V) | 0.4 |
| tPHL (Max) (μs) | 0.8 |
| tPHL/tPLH max. (ns) | 0.8/0.8 |
| tPLH (Max) (μs) | 0.8 |
The PS8501, PS8501L1, PS8501L2 and PS8501L3 are 8-pin High-Speed photocouplers containing a GaAIAs LED on input side and a PN photodiode and a High-Speed amplifier transistor on output side on one chip. The PS8501 is in a plastic DIP (Dual In-line Package) with 8 mm creepage distance product. The PS8501L1 is lead bending type for long creepage distance. The PS8501L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS8501L3 is lead bending type (Gull-wing) for surface mounting.