Skip to main content
Renesas Electronics Corporation
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000
RoHS (PS8501-V-AX)EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Absolute max. rated Power Supply Voltage (V)35
Breakdown Voltage (BV) (kV rms)5
CTR @IF 16mA Vcc 4.5V Vo 0.4V (%)15 - 15
CTR Range (%)15 - 15
Channels (#)1
Creepage Distance (mm)7
Data Speed (bps)1 Mbps
Detector IOH@Vcc35V max. (µA)100
ICCH max. (µA)1
ICCL typ. (µA)150
IF at CTR (mA)16
Io (mA)8
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ50
Output TypeAnalog
Price (USD)$1.92109
RL at tpHL, tpLH (kohm)1.9
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsMeasuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices
VCC (V)35
VOL max. (V)0.4
tPHL (Max) (μs)0.8
tPHL/tPLH max. (ns)0.8/0.8
tPLH (Max) (μs)0.8

Description

The PS8501, PS8501L1, PS8501L2 and PS8501L3 are 8-pin High-Speed photocouplers containing a GaAIAs LED on input side and a PN photodiode and a High-Speed amplifier transistor on output side on one chip. The PS8501 is in a plastic DIP (Dual In-line Package) with 8 mm creepage distance product. The PS8501L1 is lead bending type for long creepage distance. The PS8501L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS8501L3 is lead bending type (Gull-wing) for surface mounting.