Skip to main content
Renesas Electronics Corporation
Analog Output Type Optical Coupled Isolation Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)10
Channels (#)1
Creepage Distance (mm)8
G (V/V)7.92 - 8.08
Gain Error max. (%)1
Gain typ. (V/V)8
Input Voltage Linearity Range (mV)-200 - 200
Isolation Voltage (Vrms)5000
Lead CompliantYes
MOQ20
NL (Max) (%)0.35
NL typ. (%)0.014
Output TypeAnalog
Price (USD)$11.63874
RemarksG=7.92 to 8.08V/V
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsAC Servo, Inverter, Measuring instrument, Controller
VDD (V)5.5
VDD1 (V)4.5 - 5.5
VDD2 (V)4.5 - 5.5
fc (Min) (GHz)5.0E-5
fc typ. (kHz)100

Description

The PS8352AL2 is an optically coupled isolation amplifier that uses an IC with a high-accuracy sigma-delta A/D converter and an AlGaAs light-emitting diode with high-speed response and high luminance efficiency on the input side, and an IC with a high-accuracy D/A converter on the output side. The PS8352AL2 is designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity). The PS8352AL2 is designed for current and voltage sensing.