Skip to main content
Renesas Electronics Corporation
4-Pin Sop, 0.1 Ω Low On-State Resistance

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (PS720C-1A-F3-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Breakdown Voltage (BV) (kV rms)1.5
Cout (Typical) (pF)230
IL (mA)1250
Lead CompliantYes
MOQ3500
Output Type1a
Pb (Lead) FreeYes
Ron (Typical) (Ohms)0.1
Tape & ReelNo
Target applicationsMeasuring instrument, FA
VF (Max)1.4
VL (V)60
toff (Max) (ms)0.5
ton (Max) (ms)10

Description

The PS720C-1A is a 4-Pin Sop, 0.1 Ω Low On-State Resistance.