Skip to main content
Renesas Electronics Corporation
6, 8-Pin Dip, 100 V Break Down Voltage

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (PS7113L-1A-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Breakdown Voltage (BV) (kV rms)1.5
Cout (Typical) (pF)250
IL (mA)350
Lead CompliantYes
MOQ50
Output Type1a
Pb (Lead) FreeYes
Ron (Typical) (Ohms)0.9
Tape & ReelNo
Target applicationsMeasuring instrument, Tester, FA, Exchange, Sensor
VF (Max)1.4
VL (V)100
toff (Max) (ms)0.2
ton (Max) (ms)3

Description

The PS7113L-1A is a 6, 8-Pin Dip, 100 V Break Down Voltage.