Skip to main content
Renesas Electronics Corporation
4-PIN SSOP DC Input, Single Photocoupler Operating Ambient Temperature 110°C

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationTAIWAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)3.75
CTR300
CTR (Max)%300
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)1
Creepage Distance (mm)5
I/O TypeDC/Single
IC @25 °C (A)0.05
IC max (mA)50
IF at CTR (mA)5
IF at CTR (mA)5
Isolation Voltage (Vrms)3750
Lead CompliantYes
Longevity2030 Dec
MOQ50
Price (USD)$1.7172
SW tf Typ. (µs)5
SW toff Typ. (µs)5
SW ton Typ. (µs)5
SW tr Typ. (µs)4
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CQC (GB4943.1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsModem, PLC, Power supply
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)70
VCEO max (mA)70
tf (Typical) (µs)5

Description

The PS2861B-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The package has a shield effect to cut off ambient light, and is mounted in a Shrink SOP (Small Outline Package) for high density applications. Due to the high isolation voltage between the input and output, the PS2861B-1 is suitable for interface and signal transfer circuits that require surface or high-density mounting.