Skip to main content
Renesas Electronics Corporation
Ultra-small, 4-Channel, 12-pin, Ultra Shrink SOP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000
RoHS (PS2841-4A-AX)EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)1.5
CTR400
CTR (Max)%400
CTR (min)%100
CTR Range (%)100 - 100
Channels (#)4
Creepage Distance (mm)4
IC @25 °C (A)0.02
IC max (mA)20
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)1500
Lead CompliantYes
Longevity2030 Dec
MOQ20
Price (USD)$7.32399
SW toff Typ. (µs)110
SW ton Typ. (µs)20
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPLC, Input and output for function automation, Hybrid IC
VCE at CTR (V)0.4
VCE at CTR (V)0.4
VCEO (V)70
VCEO max (mA)70

Description

The PS2841-4A and PS2841-4B are optically coupled isolators containing GaAs light emitting diodes and NPN silicon phototransistors. These products include four channels in a single package for high-density mounting applications. The PS2841-4A and PS2841-4B are the world's smallest class of photocouplers and realize about 50%reduction in mounting area compared with the PS280x and PS281x Series.