Skip to main content
Renesas Electronics Corporation
High Collector to Emitter Voltage 4, 16-PIN SSOP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)2.5
CTR4500
CTR (Max)%4500
CTR (min)%400
CTR Range (%)400 - 400
Channels (#)1
Creepage Distance (mm)4.5
IC @25 °C (A)0.06
IC max (mA)60
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)2500
Lead CompliantYes
Longevity2030 Dec
MOQ50
Price (USD)$1.96476
SW tf Typ. (µs)5
SW tr Typ. (µs)20
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsHybrid IC, Information, Measuring instrument, Modem, Communication devices
VCE at CTR (V)2
VCE at CTR (V)2
VCEO (V)350
VCEO max (mA)350
tf (Typical) (µs)5

Description

The PS2833-1, -4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington -connected phototransistor. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.