Skip to main content
AC Input Single

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (PS2805A-4-A)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
MOQ10
Price (USD)$2.0179

Description

Support is limited to customers who have already adopted these products.

AC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing GaAs infrared light emitting diodes and an NPN silicon phototransistor. This type consists of two infrared light emitting diodes connected in inverse-parallel, and operates directly on AC input current.