Skip to main content
Renesas Electronics Corporation
Photocouplers / Optocouplers

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Assembly LocationJAPAN
Lead CompliantYes
Longevity2030 Dec
MOQ50
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Tape & ReelNo
Wafer Fab LocationJAPAN

Description

Support is limited to customers who have already adopted these products.

The PS2805-1 and PS2805-4 are optically coupled isolators containing GaAs light emitting diodes and an NPN silicon phototransistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.