Skip to main content
Renesas Electronics Corporation
High Collector to Emitter Voltage SOP MULTI Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)2.5
CTR (min)%1500
CTR Range (%)1500 - 1500
Channels (#)1
Creepage Distance (mm)5
IC @25 °C (A)0.15
IC max (mA)150
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)2500
Lead CompliantYes
Longevity2031 Dec
MOQ3500
Price (USD)$0.79997
SW tf Typ. (µs)100
SW tr Typ. (µs)100
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsHybrid IC, Information, Measuring instrument, Modem, Communication devices
VCE at CTR (V)2
VCE at CTR (V)2
VCEO (V)350
VCEO max (mA)350
tf (Typical) (µs)100

Description

The PS2733-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington-connected phototransistor. This package is SOP (Small Outline Package) type and has shield effect to cut off ambient light. It is designed for high density mounting applications.