Skip to main content
High CTR 4-PIN SOP Photocoupler

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.49.8000
RoHS (PS2711-1-A) EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
Breakdown Voltage (BV) (kV rms) 3.75
CTR 400
CTR (Max)% 400
CTR (min)% 100
CTR Range (%) 100 - 100
Channels (#) 1
Creepage Distance (mm) 5
IC @25 °C (A) 0.04
IC max (mA) 40
IF at CTR (mA) 1
IF at CTR (mA) 1
Isolation Voltage (Vrms) 3750
Lead Compliant Yes
Longevity 2030 Dec
MOQ 20
Price (USD) $1.321
SW tf Typ. (µs) 5
SW tr Typ. (µs) 4
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard UL (UL1577) Approved
Tape & Reel No
Target applications PLC, FAX, Modem, Communication devices
VCE at CTR (V) 5
VCE at CTR (V) 5
VCEO (V) 40
VCEO max (mA) 40
tf (Typical) (µs) 5

Description

The PS2711-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SOP for high density applications. The package is an SOP (Small Outline Package) type for high density mounting applications.