Skip to main content
Renesas Electronics Corporation
High Isolation Voltage Darlington Transistor SOP MULTI Photocoupler Series

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)3.75
CTR (min)%200
CTR Range (%)200 - 200
Channels (#)1
Creepage Distance (mm)5
I/O TypeDC/Darlington
IC @25 °C (A)0.2
IC max (mA)200
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)3750
Lead CompliantYes
Longevity2030 Dec
MOQ20
Price (USD)$1.595
SW tf Typ. (µs)60
SW toff Typ. (µs)60
SW ton Typ. (µs)90
SW tr Typ. (µs)70
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsPower supply, Hybrid IC, Information, Measuring instrument, Modem, Communication devices
VCE at CTR (V)2
VCE at CTR (V)2
VCEO (V)40
VCEO max (mA)40
tf (Typical) (µs)60

Description

The PS2702-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon darlington-connected phototransistor. This is mounted in a plastic SOP (Small Out-line Package) for high density applications. This package has shield effect to cut off ambient light.