Skip to main content
Renesas Electronics Corporation
High Isolation Voltage SOP DC Input, Single Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)3.75
CTR300
CTR (Max)%300
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)1
Creepage Distance (mm)5
I/O TypeDC/Single
IC @25 °C (A)0.03
IC max (mA)30
IF at CTR (mA)5
IF at CTR (mA)5
Isolation Voltage (Vrms)3750
Lead CompliantYes
Longevity2030 Dec
MOQ20
Price (USD)$0.92233
SW tf Typ. (µs)7
SW toff Typ. (µs)10
SW ton Typ. (µs)8
SW tr Typ. (µs)5
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPower supply, Hybrid IC, Information, Measuring instrument, Modem, Communication devices
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)70
VCEO max (mA)70
tf (Typical) (µs)7

Description

The PS2701A-1 is an optically coupled isolator containing a Gallium Arsenide (GaAs) light emitting diode and an NPN silicon phototransistor to realize an excellent cost performance. This package is an SOP (Small Outline Package) type and has a shield effect to cut off ambient light. It is designed for high-density mounting applications.