Skip to main content
Renesas Electronics Corporation
Photocouplers / Optocouplers

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (PS2581L2-F3-A)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Country of AssemblyJAPAN, TAIWAN
Country of Wafer FabricationJAPAN
Lead CompliantYes
Longevity2030 Dec
MOQ2000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Tape & ReelNo

Description

Support is limited to customers who have already adopted these products.

The PS2581L1, PS2581L2 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic DIP (Dual In-line Package). Creepage distance and clearance of leads are over 8 millimeters. The PS2581L2 is lead bending type (Gull-wing) for surface mounting.