Skip to main content
Renesas Electronics Corporation
High Isolation Voltage Darlington Transistor Type MULTI Photocoupler Series

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR (min)%200
CTR Range (%)200 - 200
Channels (#)1
Creepage Distance (mm)7
I/O TypeDC/Darlington
IC @25 °C (A)0.2
IC max (mA)200
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ100
Price (USD)$0.66686
SW tf Typ. (µs)100
SW tr Typ. (µs)100
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsPower supply, Telephone, FAX, FA, OA equipment
VCE at CTR (V)2
VCE at CTR (V)2
VCEO (V)40
VCEO max (mA)40
tf (Typical) (µs)100

Description

The PS2562-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2562-1 is in a plastic DIP (Dual In-line Package) and the PS2562L-1 is lead bending type (Gull-wing) for surface mount. The PS2562L1-1 is lead bending type for long creepage distance. The PS2562L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.