Skip to main content
Renesas Electronics Corporation
DC Input, Single DIP Photocoupler, Operating Ambient Temperature 110°C

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR600
CTR (Max)%600
CTR (min)%300
CTR Range (%)300 - 300
Channels (#)1
Creepage Distance (mm)7
I/O TypeDC/Single
IC @25 °C (A)0.04
IC max (mA)50
IF at CTR (mA)5
IF at CTR (mA)5
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ100
Price (USD)$0.43779
SW tf Typ. (µs)7
SW tr Typ. (µs)5
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPower supply, Telephone, FAX, FA, OA equipment
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)80
VCEO max (mA)80
tf (Typical) (µs)7

Description

The PS2561F-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561F-1 is in a plastic DIP (Dual In-line Package) and the PS2561FL-1 is lead bending type (Gull-wing) for surface mount.