Skip to main content
Renesas Electronics Corporation
DC Input, Single DIP Photocoupler Operating Ambient Temperature 110°C

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR400
CTR (Max)%400
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)1
Creepage Distance (mm)8
I/O TypeDC/Single
IC @25 °C (A)0.05
IC max (mA)50
IF at CTR (mA)5
IF at CTR (mA)5
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ100
Price (USD)$0.42951
SW tf Typ. (µs)5
SW tr Typ. (µs)3
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CQC (GB4943.1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsPower supply, Telephone, FAX, FA, OA equipment
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)80
VCEO max (mA)80
tf (Typical) (µs)5

Description

The PS2561D-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561D-1 is in a plastic DIP (Dual In-line Package) and the PS2561DL-1 is lead bending type (Gull-wing) for surface mount. The PS2561DL1-1 is lead bending type for long creepage distance. The PS2561DL2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.