Skip to main content
Renesas Electronics Corporation
High-speed Switching/High Isolation Voltage DC Input, Single Photocoupler Series

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR200
CTR (Max)%200
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)1
Creepage Distance (mm)7
I/O TypeDC/Single
IC @25 °C (A)0.02
IC max (mA)20
IF at CTR (mA)5
IF at CTR (mA)5
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ100
Price (USD)$0.58316
SW toff Typ. (µs)15
SW ton Typ. (µs)15
Safety Standard CQC (GB4943.1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPower supply, Electronic electricity meter, FA equipment
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)40
VCEO max (mA)40

Description

The PS2514-1 and PS2514L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor, enabling relatively high switching speed with a high load resistor of several kΩ. The PS2514-1 is in a plastic DIP (Dual In-line Package) and the PS2514L-1 is a lead bending type (Gull-wing) for surface mount.