| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CTR | 200 |
| CTR Range (%) | 50 - 50 |
| IC @25 °C (A) | 0.03 |
| IF at CTR (mA) | 5 |
| Lead Compliant | Yes |
| MOQ | 100 |
| Price (USD) | $0.51829 |
| Tape & Reel | No |
| Target applications | Power supply, air conditioner, FA equipment |
| VCE at CTR (V) | 5 |
| VCEO (V) | 120 |
| tf (Typical) (µs) | 4 |
Support is limited to customers who have already adopted these products.
The PS2513-1 and PS2513L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2513-1 is in a plastic DIP (Dual In-line Package) and the PS2513L-1 is lead bending type (Gull-wing) for surface mount.