Skip to main content
Low Input Current

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
RoHS (PS2503-1-A) EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
Breakdown Voltage (BV) (kV rms) 5
CTR 400
CTR Range (%) 100 - 100
IC @25 °C (A) 0.03
IF at CTR (mA) 1
Lead Compliant Yes
MOQ 100
Price (USD) $0.57465
Tape & Reel No
Target applications Power supply, Telephone, FAX, FA, OA equipment
VCE at CTR (V) 5
VCEO (V) 40
tf (Typical) (µs) 30

Description

Support is limited to customers who have already adopted these products.

The PS2503-1 and PS2503L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2503-1 is in a plastic DIP (Dual In-line Package) and the PS2503L-1 is lead bending type (Gull-wing) for surface mount.