Skip to main content
Renesas Electronics Corporation
4-PIN LSOP DC Input, Single Photocoupler Operating Ambient Temperature 115°C

Package Information

CAD Model:View CAD Model
Pkg. Type:LSOP
Pkg. Code:PRSP0004AC-A
Lead Count (#):4
Pkg. Dimensions (mm):3.8 x 10.2 x 2.1
Pitch (mm):2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR400
CTR (Max)%400
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)1
Creepage Distance (mm)8
I/O TypeDC/Single
IC @25 °C (A)0.05
IC max (mA)50
IF at CTR (mA)5
IF at CTR (mA)5
Isolation Voltage (Vrms)5000
Lead CompliantYes
Lead Count (#)4
Longevity2031 Dec
MOQ3000
Pkg. TypeLSOP
Price (USD)$0.58185
SW tf Typ. (µs)5
SW tr Typ. (µs)4
Safety Standard CQC (GB4943.1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPLC, Hybrid IC, Power supply, Modem, Communication devices
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)80
VCEO max (mA)80
tf (Typical) (µs)5

Description

The PS2381-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. This package is mounted in a plastic 4-LSOP (Long Mini-Flat Small Outline Package) for high density applications. The package has shield effect to cut off ambient light.