| CAD Model: | View CAD Model |
| Pkg. Type: | LSOP |
| Pkg. Code: | PRSP0004AC-A |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | 3.8 x 10.2 x 2.1 |
| Pitch (mm): | 2.54 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CTR | 400 |
| CTR (Max)% | 400 |
| CTR (min)% | 50 |
| CTR Range (%) | 50 - 50 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8 |
| I/O Type | DC/Single |
| IC @25 °C (A) | 0.05 |
| IC max (mA) | 50 |
| IF at CTR (mA) | 5 |
| IF at CTR (mA) | 5 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | Yes |
| Lead Count (#) | 4 |
| Longevity | 2030 Dec |
| MOQ | 20 |
| Pkg. Type | LSOP |
| Price (USD) | $1.5318 |
| SW tf Typ. (µs) | 5 |
| SW tr Typ. (µs) | 4 |
| Safety Standard CQC (GB4943.1) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | PLC, Hybrid IC, Power supply, Modem, Communication devices |
| VCE at CTR (V) | 5 |
| VCE at CTR (V) | 5 |
| VCEO (V) | 80 |
| VCEO max (mA) | 80 |
| tf (Typical) (µs) | 5 |
The PS2381-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. This package is mounted in a plastic 4-LSOP (Long Mini-Flat Small Outline Package) for high density applications. The package has shield effect to cut off ambient light.