| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | AHG79 |
| Lead Count (#): | 79 |
| Pkg. Dimensions (mm): | 4.06 x 3.9 x 0.6 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WLCSP |
| Lead Count (#) | 79 |
| Pb (Lead) Free | Yes |
| Carrier Type | Cut Tape |
| Function | Power Receiver |
| Length (mm) | 4.06 |
| MOQ | 64 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Current Max (A) | 1 |
| Output Power Max (W) | 5 |
| Output Voltage (V) | 5 |
| Output Voltage Range (V) | 5 - 5 |
| Package Area (mm²) | 15.8 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.06 x 3.9 x 0.6 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.6 |
| Width (mm) | 3.9 |
| Wireless Power Standard | WPC 1.1 / PMA / Airfuel (Tri-mode) |
The P9724 is a highly integrated single-chip WPC-, PMA-, and AirFuel-compliant wireless power receiver IC. The device operates with an AC power signal from a compatible wireless transmitter and converts it into a regulated 5V output voltage, which can be used to power devices or supply the charger input in mobile applications.
NOTICE: This device is restricted to high-volume and strategic applications only.